Menu Search

CrimpLock 5.0 mm (T) 21.0 mm (L) ABS Yellow

CrimpLock is designed for sealing metres and safety boxes. Sealed with crimping pliers. Continuous roll of wire sold separately for convenience.
Item code:

1222224

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0824
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 82.40

1000 x £ 0.0824

Add sample +

Specifications

Imperial
Metric
SKU attributes
Classification Indicative Seal
Seal Type Meter Seal
Type CrimpLock
Removability Cutting tool required
Colour Yellow
Body Material Food Grade Abs Resin
Cable Diameter 1.7 mm
Strap Length 260.0 m
Body Length 21.0 mm
Body Width 14.0 mm
Body Thickness 5.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us