Quantity | Unit price |
---|---|
1000 + | £ 0.0824 |
Classification | Indicative Seal |
---|---|
Seal Type | Meter Seal |
Type | CrimpLock |
Removability | Cutting tool required |
Colour | Blue |
Body Material | Food Grade Abs Resin |
Cable Diameter | 1.7 mm |
Cable Diameter | 0.067 in |
Strap Length | 260.0 m |
Strap Length | 853.018 ft |
Body Length | 21.0 mm |
Body Length | 0.827 in |
Body Width | 14.0 mm |
Body Width | 0.551 in |
Body Thickness | 5.0 mm |
Body Thickness | 0.197 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue