Quantity | Unit price |
---|---|
1000 + | £ 0.4196 |
B | 12.0 mm |
---|---|
B | 0.472 in |
Body Material | Polycarbonate |
Colour | Red |
Locking Mechanism | One Directional Rotatable Handle |
Removability | Cutting tool required |
Type | TwistLock |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.