Quantity | Unit price |
---|---|
1000 + | £ 0.4134 |
Classification | Indicative Seal |
---|---|
Seal Type | Meter Seal |
Type | TwistLock |
Removability | Cutting tool required |
Colour | Yellow |
Body Material | Polycarbonate |
Cable Diameter | 1.5 mm |
Cable Diameter | 0.059 in |
Strap Length | 220.0 mm |
Strap Length | 8.661 in |
Body Length | 15.0 mm |
Body Length | 0.591 in |
Body Width | 12.0 mm |
Body Width | 0.472 in |
Body Thickness | 1.5 mm |
Body Thickness | 0.059 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue