Quantity | Unit price |
---|---|
2 + | £ 17.5889 |
Classification | Indicative Seal |
---|---|
Seal Type | Meter Seal |
Type | CrimpLock |
Removability | Cutting tool required |
Colour | Steel |
Body Material | Polycarbonate |
Cable Diameter | 2.6 m |
Cable Diameter | 8.53 ft |
Body Length | 21.0 mm |
Body Length | 0.827 in |
Body Width | 14.0 mm |
Body Width | 0.551 in |
Body Thickness | 5.0 mm |
Body Thickness | 0.197 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue