Quantity | Unit price |
---|---|
25 - 49 | £ 14.2201 |
50 - 99 | £ 13.9368 |
100 + | £ 13.64 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 13.0 mm |
---|---|
H | 0.512 in |
L | 6.0 mm |
L | 0.236 in |
Thread Size | M12 |
Material | Stainless Steel |
Colour | Brass |
Type | 4 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.