Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2Series Code: SR6260, SR1708, SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
87 results
Product SKUs information
Item Code Price range Availability HD D Thread Size Colour H L Type View
£ 3.1183 - £ 4.8508 200 In stock
16.0 mm
24.0 mm
M16
Black
12.5 mm
10.0 mm
4
£ 2.3389 - £ 3.6383 150 In stock
12.0 mm
24.0 mm
M12
Grey
12.5 mm
10.0 mm
4
£ 2.5338 - £ 3.9414 100 In stock
12.0 mm
17.0 mm
M12
Grey
7.5 mm
6.0 mm
1
£ 3.7032 - £ 5.7605 500 In stock
20.0 mm
24.0 mm
M20
Grey
12.5 mm
10.0 mm
4
£ 2.3389 - £ 3.6383 200 In stock
12.0 mm
24.0 mm
M12
Black
12.5 mm
10.0 mm
4
£ 12.123 - £ 18.858 Request the lead time here
12.0 mm
17.0 mm
M12
Natural
11.0 mm
10.0 mm
3
£ 0.5489 - £ 0.5711 8325 In stock
25.0 mm
30.0 mm
Grey
25.0 mm
25.0 mm
1
£ 7.0448 - £ 9.8628 Request the lead time here
20.0 mm
24.0 mm
M20
Grey
12.5 mm
10.0 mm
4
£ 1.9264 - £ 2.9966 Request the lead time here
12.0 mm
24.0 mm
M12
Black
12.5 mm
10.0 mm
4
£ 2.3593 - £ 3.67 Request the lead time here
5.5 mm
17.0 mm
Grey
9.2 mm
5.5 mm
2
£ 15.5926 - £ 24.2552 400 In stock
40.0 mm
60.0 mm
M40
Grey
19.0 mm
18.0 mm
5
£ 6.1675 - £ 8.6346 Request the lead time here
12.0 mm
24.0 mm
M12
Grey
12.5 mm
10.0 mm
4
£ 2.5338 - £ 3.9414 Request the lead time here
12.0 mm
17.0 mm
M12
Black
7.5 mm
6.0 mm
1
£ 3.1183 - £ 4.8508 Request the lead time here
16.0 mm
24.0 mm
M16
Grey
12.5 mm
10.0 mm
4
£ 5.9948 - £ 8.3927 Request the lead time here
12.0 mm
17.0 mm
M12
Black
7.5 mm
10.0 mm
1
£ 0.8518 - £ 0.8865 4350 In stock
43.0 mm
50.0 mm
White
12.0 mm
43.0 mm
1
£ 2.0983 - £ 2.1817 4975 In stock
70.0 mm
80.0 mm
Black
15.5 mm
70.0 mm
1
£ 6.5264 - £ 9.137 Request the lead time here
5.5 mm
17.0 mm
Grey
9.2 mm
5.5 mm
2
£ 2.5338 - £ 3.9414 Request the lead time here
12.0 mm
17.0 mm
M12
Grey
7.5 mm
5.5 mm
1
£ 3.1185 - £ 4.851 200 In stock
16.0 mm
24.0 mm
M16
Grey
12.5 mm
5.5 mm
4
  • of 5
Vent Plug 120L/H (70mbar) M16 10.0 mm PA Black

34002751E

Price Range
£ 4.8508 - £ 3.1183

Stock Levels
200 In stock
Attributes
  • HD
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16
Vent Plug 450L/H (70mbar) M12 10.0 mm PA Grey

34002757E

Price Range
£ 3.6383 - £ 2.3389

Stock Levels
150 In stock
Attributes
  • HD
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug 120L/H (70mbar) M12 6.0 mm PA Grey

34002761E

Price Range
£ 3.9414 - £ 2.5338

Stock Levels
100 In stock
Attributes
  • HD
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12
Vent Plug 300L/H (70mbar) M20 10.0 mm PA Grey

34002787E

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
500 In stock
Attributes
  • HD
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20
Vent Plug 750L/H (70mbar) M12 10.0 mm PA Black

34002792E

Price Range
£ 3.6383 - £ 2.3389

Stock Levels
200 In stock
Attributes
  • HD
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug 25L/H (70mbar) M12 10.0 mm PA Natural

34002797E

Price Range
£ 18.858 - £ 12.123

Stock Levels
Request the lead time here
Attributes
  • HD
    12.0 mm
  • D
    17.0 mm
  • H
    11.0 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug Heat Stabilized PA Grey

123102500201

Price Range
£ 0.5711 - £ 0.5489

Stock Levels
8325 In stock
Attributes
  • HD
    25.0 mm
  • D
    30.0 mm
  • H
    25.0 mm
  • L
    25.0 mm
  • Material
    PA
Vent Plug 25L/H (70mbar) M20 10.0 mm PA Grey

34002745E

Price Range
£ 9.8628 - £ 7.0448

Stock Levels
Request the lead time here
Attributes
  • HD
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20
Vent Plug 120L/H (70mbar) M12 10.0 mm PA Black

34002750E

Price Range
£ 2.9966 - £ 1.9264

Stock Levels
Request the lead time here
Attributes
  • HD
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug 450L/H (70mbar) PA Grey

34002756E

Price Range
£ 3.67 - £ 2.3593

Stock Levels
Request the lead time here
Attributes
  • HD
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    5.5 mm
  • Material
    PA
Vent Plug 120L/H (70mbar) M40 18.0 mm PA Grey

34002760E

Price Range
£ 24.2552 - £ 15.5926

Stock Levels
400 In stock
Attributes
  • HD
    40.0 mm
  • D
    60.0 mm
  • H
    19.0 mm
  • L
    18.0 mm
  • Thread Size
    M40
Vent Plug 450L/H (70mbar) M12 10.0 mm PA Grey

34002764E

Price Range
£ 8.6346 - £ 6.1675

Stock Levels
Request the lead time here
Attributes
  • HD
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug 120L/H (70mbar) M12 6.0 mm PA Black

34002768E

Price Range
£ 3.9414 - £ 2.5338

Stock Levels
Request the lead time here
Attributes
  • HD
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12
Vent Plug 450L/H (70mbar) M16 10.0 mm PA Grey

34002765E

Price Range
£ 4.8508 - £ 3.1183

Stock Levels
Request the lead time here
Attributes
  • HD
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16
Vent Plug 120L/H (70mbar) M12 10.0 mm PA Black

34002769E

Price Range
£ 8.3927 - £ 5.9948

Stock Levels
Request the lead time here
Attributes
  • HD
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug Heat Stabilized PA White

123104350001

Price Range
£ 0.8865 - £ 0.8518

Stock Levels
4350 In stock
Attributes
  • HD
    43.0 mm
  • D
    50.0 mm
  • H
    12.0 mm
  • L
    43.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA Black

123107059901

Price Range
£ 2.1817 - £ 2.0983

Stock Levels
4975 In stock
Attributes
  • HD
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug 120L/H (70mbar) PA Grey

34002735E

Price Range
£ 9.137 - £ 6.5264

Stock Levels
Request the lead time here
Attributes
  • HD
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    5.5 mm
  • Material
    PA
Vent Plug 25L/H (70mbar) M12 6.0 mm PA Grey

34002740E

Price Range
£ 3.9414 - £ 2.5338

Stock Levels
Request the lead time here
Attributes
  • HD
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    5.5 mm
  • Thread Size
    M12
Vent Plug 120L/H (70mbar) M16 10.0 mm PA Grey

34002744E

Price Range
£ 4.851 - £ 3.1185

Stock Levels
200 In stock
Attributes
  • HD
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M16