Menu Search

Vent Plugs

In stock

Vent Plugs are innovative and versatile plugs designed to provide effective sealing solutions while allowing controlled ventilation in a wide range of applications. These plugs are engineered to excel in industries such as automotive, electronics, and manufacturing, where pressure differentials or temperature variations may occur. With their unique characteristics and numerous benefits, Vent Plugs offer a reliable solution to seal openings and regulate airflow.

One of the main characteristics of Vent Plugs is their high-quality construction. These plugs are typically made from durable materials such as rubber or silicone, ensuring excellent sealing performance and long-lasting durability. They feature a compact design with a secure fit, preventing air, moisture, and contaminants from entering or escaping the sealed space. Additionally, Vent Plugs are designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal. This venting capability is essential in applications where pressure equalization or temperature regulation is crucial to prevent damage or malfunctions.

  • Material: Stainless Steel, PA
  • Colour: Natural, Grey, Black, White, Brass
  • Material Flammability Standard: UL94 V-2


Series Code :SR6260, SR1708, SR1086, SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
87 results
Product SKUs information
Item Code Price range Availability HD D Thread Size Colour H Type View
£ 8.2568 - £ 8.6076 99 In stock
M40
Grey
£ 27.1721 - £ 27.1721 50 In stock
M20
Brass
34002800E £ 18.7056 - £ 18.7056 Request the lead time here
M16
Natural
£ 35.7087 - £ 35.7087 Request the lead time here
M20
Natural
£ 0.1431 - £ 0.1486 Request the lead time here
White
1
62MP1000V £ 0.0704 - £ 0.087 494 In stock
Black
1
62VP100BM11 £ 0.0798 - £ 0.0985 498 In stock
Natural
  • of 5
Vent Plug IP68 0.6 bar M40 18.0 mm PA Grey

1334477

Price Range
£ 8.6076 - £ 8.2568

Stock Levels
99 In stock
Attributes
  • Thread Size
    M40
  • Material
    PA
  • Colour
    Grey
  • Commodity Code
    3926909790
Vent Plug IP68 0.6 bar M20 6.0 mm Stainless Steel

1334481

Price Range
£ 27.1721 - £ 27.1721

Stock Levels
50 In stock
Attributes
  • Thread Size
    M20
  • Material
    Stainless Steel
  • Colour
    Brass
  • Commodity Code
    7326909890
Vent Plug M16 6.0 mm Stainless Steel Natural

34002800E

Price Range
£ 18.7056 - £ 18.7056

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Material
    Stainless Steel
  • Colour
    Natural
  • Commodity Code
    7326909890
Vent Plug M20 6.0 mm Stainless Steel Natural

34002802E

Price Range
£ 35.7087 - £ 35.7087

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Material
    Stainless Steel
  • Colour
    Natural
  • Commodity Code
    7326909890
Ventilation Plug 25.4 mm PA White

62MP1000VW

Price Range
£ 0.1486 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • Material
    PA
  • Colour
    White
  • Type
    1
  • Commodity Code
    3926909790
Ventilation Plug 25.4 mm PA Black

62MP1000V

Price Range
£ 0.087 - £ 0.0704

Stock Levels
494 In stock
Attributes
  • Material
    PA
  • Colour
    Black
  • Type
    1
  • Commodity Code
    3926909790
Ventilation Plug 25.4 mm PA Natural

62VP100BM11

Price Range
£ 0.0985 - £ 0.0798

Stock Levels
498 In stock
Attributes
  • Material
    PA
  • Colour
    Natural
  • Commodity Code
    3926909790