Quantity | Unit price |
---|---|
1 - 99 | £ 6.6548 |
100 - 249 | £ 5.9911 |
250 - 499 | £ 5.6548 |
500 - 999 | £ 5.3274 |
1000 + | £ 4.9911 |
l1 | 35.0 |
---|---|
d1 | M12 |
d2 | 24.0 |
D3 | 1.8 |
H1 | 6.5 |
l2 | 30.0 |
A/F | 8.0 |
Drive Type | Hex Drive |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.