Menu Search

Vented Countersunk Machine Screws

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Ideally suited for usage in sealed enclosures, housings, and machinery.
  • Hexagonal drives are suitable for precision assembling.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Item Code Price range Availability D3 H1 d2 Material A/F d1 l1 View
£ 2.292 - £ 3.0531 110 In stock
1.3
2.8
10.0
316 Stainless Steel
3.0
M5
10.0
£ 3.6637 - £ 4.8849 Request the lead time here
1.3
2.8
10.0
316 Stainless Steel
3.0
M5
30.0
£ 3.1061 - £ 4.1415 182 In stock
1.6
3.3
12.0
316 Stainless Steel
4.0
M6
20.0
£ 3.761 - £ 5.0088 Request the lead time here
1.0
2.3
8.0
316 Stainless Steel
2.5
M4
30.0
£ 3.3628 - £ 4.4778 Request the lead time here
1.8
4.4
16.0
316 Stainless Steel
5.0
M8
25.0
£ 2.3982 - £ 3.1946 310 In stock
1.6
3.3
12.0
316 Stainless Steel
4.0
M6
8.0
£ 4.1769 - £ 5.5663 Request the lead time here
1.8
4.4
16.0
316 Stainless Steel
5.0
M8
40.0
£ 2.8318 - £ 3.7787 393 In stock
1.6
3.3
12.0
316 Stainless Steel
4.0
M6
16.0
£ 6.4424 - £ 8.5929 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
60.0
£ 7.8495 - £ 10.4601 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
60.0
£ 3.0885 - £ 4.115 Request the lead time here
1.8
4.4
16.0
316 Stainless Steel
5.0
M8
20.0
£ 6.0973 - £ 8.1238 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
55.0
£ 6.9469 - £ 9.2654 Request the lead time here
1.8
7.5
30.0
316 Stainless Steel
10.0
M16
35.0
£ 4.7522 - £ 6.3362 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
25.0
£ 2.0088 - £ 2.6725 Request the lead time here
0.9
1.9
4.8
304 Stainless Steel
1.5
M2.5
8.0
£ 1.823 - £ 2.4247 53 In stock
0.8
1.3
3.8
316 Stainless Steel
1.3
M2
6.0
£ 2.1946 - £ 2.9292 Request the lead time here
0.9
1.9
4.8
316 Stainless Steel
1.5
M2.5
10.0
£ 1.8318 - £ 2.4424 Request the lead time here
0.9
1.9
4.8
316 Stainless Steel
1.5
M2.5
4.0
£ 2.646 - £ 3.5309 42 In stock
1.3
2.8
10.0
304 Stainless Steel
3.0
M5
16.0
£ 2.3716 - £ 3.1592 Request the lead time here
1.6
3.3
12.0
304 Stainless Steel
4.0
M6
10.0
  • of 9
Vented Screw Countersunk Head M5 10.0 316 Stainless Steel

20238681

Price Range
£ 3.0531 - £ 2.292

Stock Levels
110 In stock
Attributes
  • l1
    10.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M5 30.0 316 Stainless Steel

20238735

Price Range
£ 4.8849 - £ 3.6637

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M6 20.0 316 Stainless Steel

20238803

Price Range
£ 4.1415 - £ 3.1061

Stock Levels
182 In stock
Attributes
  • l1
    20.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M4 30.0 316 Stainless Steel

20238643

Price Range
£ 5.0088 - £ 3.761

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M8 25.0 316 Stainless Steel

20238902

Price Range
£ 4.4778 - £ 3.3628

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M8
  • d2
    16.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Countersunk Head M6 8.0 316 Stainless Steel

20238766

Price Range
£ 3.1946 - £ 2.3982

Stock Levels
310 In stock
Attributes
  • l1
    8.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M8 40.0 316 Stainless Steel

20238933

Price Range
£ 5.5663 - £ 4.1769

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M8
  • d2
    16.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Countersunk Head M6 16.0 316 Stainless Steel

20238797

Price Range
£ 3.7787 - £ 2.8318

Stock Levels
393 In stock
Attributes
  • l1
    16.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M10 60.0 316 Stainless Steel

20239060

Price Range
£ 8.5929 - £ 6.4424

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M12 60.0 316 Stainless Steel

20239145

Price Range
£ 10.4601 - £ 7.8495

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M8 20.0 316 Stainless Steel

20238896

Price Range
£ 4.115 - £ 3.0885

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M8
  • d2
    16.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Countersunk Head M10 55.0 316 Stainless Steel

20239053

Price Range
£ 8.1238 - £ 6.0973

Stock Levels
Request the lead time here
Attributes
  • l1
    55.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M16 35.0 316 Stainless Steel

20239176

Price Range
£ 9.2654 - £ 6.9469

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M12 25.0 316 Stainless Steel

20239084

Price Range
£ 6.3362 - £ 4.7522

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M2.5 8.0 304 Stainless Steel

20244576

Price Range
£ 2.6725 - £ 2.0088

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2 6.0 316 Stainless Steel

20244620

Price Range
£ 2.4247 - £ 1.823

Stock Levels
53 In stock
Attributes
  • l1
    6.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2.5 10.0 316 Stainless Steel

20244699

Price Range
£ 2.9292 - £ 2.1946

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2.5 4.0 316 Stainless Steel

20244651

Price Range
£ 2.4424 - £ 1.8318

Stock Levels
Request the lead time here
Attributes
  • l1
    4.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M5 16.0 304 Stainless Steel

20237981

Price Range
£ 3.5309 - £ 2.646

Stock Levels
42 In stock
Attributes
  • l1
    16.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M6 10.0 304 Stainless Steel

20238056

Price Range
£ 3.1592 - £ 2.3716

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3