Menu Search

Vented Countersunk Machine Screws

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Ideally suited for usage in sealed enclosures, housings, and machinery.
  • Hexagonal drives are suitable for precision assembling.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Item Code Price range Availability D3 H1 d2 Material A/F d1 l1 View
£ 2.1415 - £ 2.8584 12 In stock
1.3
2.8
10.0
304 Stainless Steel
3.0
M5
6.0
£ 2.9646 - £ 3.9469 341 In stock
1.0
2.3
8.0
304 Stainless Steel
2.5
M4
20.0
£ 4.2212 - £ 5.6283 Request the lead time here
1.6
3.3
12.0
304 Stainless Steel
4.0
M6
40.0
£ 3.5663 - £ 4.7522 Request the lead time here
1.3
2.8
10.0
304 Stainless Steel
3.0
M5
30.0
£ 3.2035 - £ 4.2654 Request the lead time here
1.8
5.5
20.0
304 Stainless Steel
6.0
M10
16.0
£ 4.5309 - £ 6.0442 Request the lead time here
1.6
3.3
12.0
304 Stainless Steel
4.0
M6
45.0
£ 4.8407 - £ 6.4513 Request the lead time here
1.6
3.3
12.0
304 Stainless Steel
4.0
M6
50.0
£ 5.115 - £ 6.823 Request the lead time here
1.8
5.5
20.0
304 Stainless Steel
6.0
M10
50.0
£ 5.6991 - £ 7.5929 Request the lead time here
1.8
6.5
24.0
304 Stainless Steel
8.0
M12
45.0
£ 1.8849 - £ 2.5132 12 In stock
1.0
1.7
6.0
316 Stainless Steel
2.0
M3
5.0
£ 4.2566 - £ 5.6725 Request the lead time here
1.8
5.5
20.0
304 Stainless Steel
6.0
M10
35.0
£ 4.9911 - £ 6.6548 Request the lead time here
1.8
6.5
24.0
304 Stainless Steel
8.0
M12
35.0
£ 3.00 - £ 4.00 Request the lead time here
1.0
2.3
8.0
316 Stainless Steel
2.5
M4
20.0
£ 5.3451 - £ 7.1238 Request the lead time here
1.8
6.5
24.0
304 Stainless Steel
8.0
M12
40.0
£ 3.3274 - £ 4.4336 Request the lead time here
1.3
2.8
10.0
316 Stainless Steel
3.0
M5
25.0
£ 2.0088 - £ 2.6725 Request the lead time here
1.0
2.3
8.0
316 Stainless Steel
2.5
M4
5.0
£ 2.23 - £ 2.9734 180 In stock
1.0
2.3
8.0
316 Stainless Steel
2.5
M4
10.0
£ 2.5663 - £ 3.4159 329 In stock
1.6
3.3
12.0
316 Stainless Steel
4.0
M6
12.0
£ 4.823 - £ 6.4247 Request the lead time here
1.6
3.3
12.0
316 Stainless Steel
4.0
M6
45.0
£ 3.9026 - £ 5.2035 Request the lead time here
1.8
4.4
16.0
316 Stainless Steel
5.0
M8
35.0
  • of 9
Vented Screw Countersunk Head M5 6.0 304 Stainless Steel

20237943

Price Range
£ 2.8584 - £ 2.1415

Stock Levels
12 In stock
Attributes
  • l1
    6.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M4 20.0 304 Stainless Steel

20237905

Price Range
£ 3.9469 - £ 2.9646

Stock Levels
341 In stock
Attributes
  • l1
    20.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M6 40.0 304 Stainless Steel

20238124

Price Range
£ 5.6283 - £ 4.2212

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M5 30.0 304 Stainless Steel

20238018

Price Range
£ 4.7522 - £ 3.5663

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M10 16.0 304 Stainless Steel

20238254

Price Range
£ 4.2654 - £ 3.2035

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M6 45.0 304 Stainless Steel

20238131

Price Range
£ 6.0442 - £ 4.5309

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M6 50.0 304 Stainless Steel

20238148

Price Range
£ 6.4513 - £ 4.8407

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M10 50.0 304 Stainless Steel

20238322

Price Range
£ 6.823 - £ 5.115

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M12 45.0 304 Stainless Steel

20238407

Price Range
£ 7.5929 - £ 5.6991

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M3 5.0 316 Stainless Steel

20238506

Price Range
£ 2.5132 - £ 1.8849

Stock Levels
12 In stock
Attributes
  • l1
    5.0
  • d1
    M3
  • d2
    6.0
  • D3
    1.0
  • H1
    1.7
Vented Screw Countersunk Head M10 35.0 304 Stainless Steel

20238292

Price Range
£ 5.6725 - £ 4.2566

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M12 35.0 304 Stainless Steel

20238384

Price Range
£ 6.6548 - £ 4.9911

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M4 20.0 316 Stainless Steel

20238629

Price Range
£ 4.00 - £ 3.00

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M12 40.0 304 Stainless Steel

20238391

Price Range
£ 7.1238 - £ 5.3451

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M5 25.0 316 Stainless Steel

20238728

Price Range
£ 4.4336 - £ 3.3274

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M4 5.0 316 Stainless Steel

20238568

Price Range
£ 2.6725 - £ 2.0088

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M4 10.0 316 Stainless Steel

20238599

Price Range
£ 2.9734 - £ 2.23

Stock Levels
180 In stock
Attributes
  • l1
    10.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M6 12.0 316 Stainless Steel

20238780

Price Range
£ 3.4159 - £ 2.5663

Stock Levels
329 In stock
Attributes
  • l1
    12.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M6 45.0 316 Stainless Steel

20238858

Price Range
£ 6.4247 - £ 4.823

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M8 35.0 316 Stainless Steel

20238926

Price Range
£ 5.2035 - £ 3.9026

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M8
  • d2
    16.0
  • D3
    1.8
  • H1
    4.4