Menu Search

Vented Countersunk Machine Screws

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Ideally suited for usage in sealed enclosures, housings, and machinery.
  • Hexagonal drives are suitable for precision assembling.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Item Code Price range Availability D3 H1 d2 Material A/F d1 l1 View
£ 4.3539 - £ 5.8053 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
30.0
£ 6.3893 - £ 8.5221 Request the lead time here
1.8
7.5
30.0
316 Stainless Steel
10.0
M16
30.0
£ 9.7079 - £ 12.9469 Request the lead time here
1.8
7.5
30.0
316 Stainless Steel
10.0
M16
60.0
£ 5.6371 - £ 7.5132 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
35.0
£ 1.8318 - £ 2.4424 Request the lead time here
0.9
1.9
4.8
316 Stainless Steel
1.5
M2.5
5.0
£ 1.8407 - £ 2.4513 Request the lead time here
0.9
1.9
4.8
316 Stainless Steel
1.5
M2.5
6.0
£ 2.6902 - £ 3.584 63 In stock
1.0
1.7
6.0
304 Stainless Steel
2.0
M3
16.0
£ 3.3185 - £ 4.4247 Request the lead time here
1.0
2.3
8.0
304 Stainless Steel
2.5
M4
25.0
£ 1.8849 - £ 2.5132 146 In stock
1.0
1.7
6.0
304 Stainless Steel
2.0
M3
6.0
£ 1.7964 - £ 2.3982 Request the lead time here
0.8
1.3
3.8
304 Stainless Steel
1.3
M2
6.0
£ 8.6017 - £ 11.469 Request the lead time here
1.8
7.5
30.0
316 Stainless Steel
10.0
M16
50.0
£ 7.4955 - £ 9.9911 Request the lead time here
1.8
7.5
30.0
316 Stainless Steel
10.0
M16
40.0
£ 1.7787 - £ 2.3716 40 In stock
0.8
1.3
3.8
316 Stainless Steel
1.3
M2
4.0
£ 2.3805 - £ 3.1769 Request the lead time here
0.9
1.9
4.8
316 Stainless Steel
1.5
M2.5
12.0
£ 1.7699 - £ 2.3628 Request the lead time here
0.8
1.3
3.8
304 Stainless Steel
1.3
M2
5.0
£ 1.9823 - £ 2.646 Request the lead time here
0.8
1.3
3.8
304 Stainless Steel
1.3
M2
8.0
£ 1.823 - £ 2.4336 Request the lead time here
0.9
1.9
4.8
304 Stainless Steel
1.5
M2.5
6.0
£ 2.3716 - £ 3.1592 Request the lead time here
0.9
1.9
4.8
304 Stainless Steel
1.5
M2.5
12.0
£ 2.1858 - £ 2.9115 Request the lead time here
0.9
1.9
4.8
304 Stainless Steel
1.5
M2.5
10.0
£ 1.823 - £ 2.4336 Request the lead time here
0.9
1.9
4.8
304 Stainless Steel
1.5
M2.5
5.0
  • of 9
Vented Screw Countersunk Head M10 30.0 316 Stainless Steel

20239008

Price Range
£ 5.8053 - £ 4.3539

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M16 30.0 316 Stainless Steel

20239169

Price Range
£ 8.5221 - £ 6.3893

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 60.0 316 Stainless Steel

20239213

Price Range
£ 12.9469 - £ 9.7079

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M12 35.0 316 Stainless Steel

20239107

Price Range
£ 7.5132 - £ 5.6371

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M2.5 5.0 316 Stainless Steel

20244668

Price Range
£ 2.4424 - £ 1.8318

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2.5 6.0 316 Stainless Steel

20244675

Price Range
£ 2.4513 - £ 1.8407

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M3 16.0 304 Stainless Steel

20237837

Price Range
£ 3.584 - £ 2.6902

Stock Levels
63 In stock
Attributes
  • l1
    16.0
  • d1
    M3
  • d2
    6.0
  • D3
    1.0
  • H1
    1.7
Vented Screw Countersunk Head M4 25.0 304 Stainless Steel

20237912

Price Range
£ 4.4247 - £ 3.3185

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M3 6.0 304 Stainless Steel

20237790

Price Range
£ 2.5132 - £ 1.8849

Stock Levels
146 In stock
Attributes
  • l1
    6.0
  • d1
    M3
  • d2
    6.0
  • D3
    1.0
  • H1
    1.7
Vented Screw Countersunk Head M2 6.0 304 Stainless Steel

20244507

Price Range
£ 2.3982 - £ 1.7964

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M16 50.0 316 Stainless Steel

20239206

Price Range
£ 11.469 - £ 8.6017

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 40.0 316 Stainless Steel

20239183

Price Range
£ 9.9911 - £ 7.4955

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M2 4.0 316 Stainless Steel

20244606

Price Range
£ 2.3716 - £ 1.7787

Stock Levels
40 In stock
Attributes
  • l1
    4.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2.5 12.0 316 Stainless Steel

20244705

Price Range
£ 3.1769 - £ 2.3805

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2 5.0 304 Stainless Steel

20244491

Price Range
£ 2.3628 - £ 1.7699

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2 8.0 304 Stainless Steel

20244514

Price Range
£ 2.646 - £ 1.9823

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2.5 6.0 304 Stainless Steel

20244569

Price Range
£ 2.4336 - £ 1.823

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2.5 12.0 304 Stainless Steel

20244590

Price Range
£ 3.1592 - £ 2.3716

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2.5 10.0 304 Stainless Steel

20244583

Price Range
£ 2.9115 - £ 2.1858

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2.5 5.0 304 Stainless Steel

20244552

Price Range
£ 2.4336 - £ 1.823

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9