Menu Search

Vented Screws - Cap Head

In stock

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 A/F d3 View
£ 2.6808 - £ 3.5745 Request the lead time here
5.5
M3
3.0
316 Stainless Steel
12.0
3.0
1.0
£ 3.1141 - £ 4.1522 Request the lead time here
8.5
M5
5.0
316 Stainless Steel
16.0
4.0
1.3
£ 2.7169 - £ 3.6196 Request the lead time here
7.0
M4
4.0
316 Stainless Steel
12.0
3.0
1.0
£ 4.4591 - £ 5.9485 Request the lead time here
7.0
M4
4.0
316 Stainless Steel
35.0
3.0
1.0
£ 2.5906 - £ 3.4481 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
8.0
5.0
1.6
£ 5.0729 - £ 6.7608 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
50.0
5.0
1.6
£ 3.7731 - £ 5.0277 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
30.0
6.0
1.8
£ 2.6989 - £ 3.6015 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
10.0
5.0
1.6
£ 2.9426 - £ 3.9265 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
12.0
6.0
1.8
£ 2.5093 - £ 3.3398 Request the lead time here
5.5
M3
3.0
316 Stainless Steel
10.0
3.0
1.0
£ 2.5454 - £ 3.3939 Request the lead time here
8.5
M5
5.0
316 Stainless Steel
8.0
4.0
1.3
£ 2.0761 - £ 2.7711 Request the lead time here
5.5
M3
3.0
316 Stainless Steel
5.0
3.0
1.0
£ 3.7008 - £ 4.9375 Request the lead time here
7.0
M4
4.0
316 Stainless Steel
25.0
3.0
1.0
£ 2.4281 - £ 3.2315 Request the lead time here
7.0
M4
4.0
316 Stainless Steel
8.0
3.0
1.0
£ 2.2656 - £ 3.0148 Request the lead time here
7.0
M4
4.0
316 Stainless Steel
6.0
3.0
1.0
£ 3.1231 - £ 4.1612 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
16.0
6.0
1.8
£ 4.2244 - £ 5.6325 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
40.0
6.0
1.8
£ 3.9446 - £ 5.2534 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
20.0
8.0
1.8
£ 3.3127 - £ 4.4139 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
20.0
6.0
1.8
£ 4.5493 - £ 6.0658 Request the lead time here
18.0
M12
12.0
316 Stainless Steel
20.0
10.0
1.8
  • of 9
Vented Screw M3 12.0 316 Stainless Steel

20236014

Price Range
£ 3.5745 - £ 2.6808

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    12.0
  • h1
    3.0
Vented Screw M5 16.0 316 Stainless Steel

20236137

Price Range
£ 4.1522 - £ 3.1141

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    16.0
  • h1
    5.0
Vented Screw M4 12.0 316 Stainless Steel

20236069

Price Range
£ 3.6196 - £ 2.7169

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    12.0
  • h1
    4.0
Vented Screw M4 35.0 316 Stainless Steel

20236106

Price Range
£ 5.9485 - £ 4.4591

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    35.0
  • h1
    4.0
Vented Screw M6 8.0 316 Stainless Steel

20236182

Price Range
£ 3.4481 - £ 2.5906

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    8.0
  • h1
    6.0
Vented Screw M6 50.0 316 Stainless Steel

20236274

Price Range
£ 6.7608 - £ 5.0729

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    50.0
  • h1
    6.0
Vented Screw M8 30.0 316 Stainless Steel

20236328

Price Range
£ 5.0277 - £ 3.7731

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    30.0
  • h1
    8.0
Vented Screw M6 10.0 316 Stainless Steel

20236199

Price Range
£ 3.6015 - £ 2.6989

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    10.0
  • h1
    6.0
Vented Screw M8 12.0 316 Stainless Steel

20236281

Price Range
£ 3.9265 - £ 2.9426

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    12.0
  • h1
    8.0
Vented Screw M3 10.0 316 Stainless Steel

20236007

Price Range
£ 3.3398 - £ 2.5093

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    10.0
  • h1
    3.0
Vented Screw M5 8.0 316 Stainless Steel

20236120

Price Range
£ 3.3939 - £ 2.5454

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    8.0
  • h1
    5.0
Vented Screw M3 5.0 316 Stainless Steel

20235987

Price Range
£ 2.7711 - £ 2.0761

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    5.0
  • h1
    3.0
Vented Screw M4 25.0 316 Stainless Steel

20236083

Price Range
£ 4.9375 - £ 3.7008

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    25.0
  • h1
    4.0
Vented Screw M4 8.0 316 Stainless Steel

20236052

Price Range
£ 3.2315 - £ 2.4281

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    8.0
  • h1
    4.0
Vented Screw M4 6.0 316 Stainless Steel

20236045

Price Range
£ 3.0148 - £ 2.2656

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    6.0
  • h1
    4.0
Vented Screw M8 16.0 316 Stainless Steel

20236298

Price Range
£ 4.1612 - £ 3.1231

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    16.0
  • h1
    8.0
Vented Screw M8 40.0 316 Stainless Steel

20236342

Price Range
£ 5.6325 - £ 4.2244

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    40.0
  • h1
    8.0
Vented Screw M10 20.0 316 Stainless Steel

20236397

Price Range
£ 5.2534 - £ 3.9446

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    20.0
  • h1
    10.0
Vented Screw M8 20.0 316 Stainless Steel

20236304

Price Range
£ 4.4139 - £ 3.3127

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    20.0
  • h1
    8.0
Vented Screw M12 20.0 316 Stainless Steel

20236472

Price Range
£ 6.0658 - £ 4.5493

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    20.0
  • h1
    12.0