Menu Search

Vented Screws - Cap Head

In production

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Item Code Price range Availability d2 d1 h1 Material l1 A/F D3 View
£ 4.0796 - £ 5.4424 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
45.0
6.0
1.8
£ 4.2389 - £ 5.6548 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
40.0
5.0
1.6
£ 2.5929 - £ 3.4513 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
10.0
4.0
1.3
£ 3.6814 - £ 4.9115 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
35.0
6.0
1.8
£ 2.6017 - £ 3.469 Request the lead time here
5.5
M3
3.0
304 Stainless Steel
12.0
3.0
1.0
£ 3.5929 - £ 4.7876 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
25.0
3.0
1.0
£ 3.8407 - £ 5.115 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
25.0
8.0
1.8
£ 2.1946 - £ 2.9203 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
6.0
3.0
1.0
£ 3.5663 - £ 4.7522 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
25.0
4.0
1.3
£ 6.6106 - £ 8.8141 Request the lead time here
24.0
M16
16.0
304 Stainless Steel
35.0
14.0
1.8
£ 2.4513 - £ 3.2654 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
8.0
4.0
1.3
£ 1.9823 - £ 2.646 Request the lead time here
3.8
M2.5
2.0
304 Stainless Steel
6.0
1.5
0.7
£ 2.938 - £ 3.9115 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
16.0
3.0
1.0
£ 3.9469 - £ 5.2654 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
30.0
3.0
1.0
£ 4.2831 - £ 5.7079 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
50.0
6.0
1.8
£ 4.7699 - £ 6.3628 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
45.0
8.0
1.8
£ 5.6725 - £ 7.5575 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
50.0
10.0
1.8
£ 3.6106 - £ 4.8141 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
20.0
8.0
1.8
£ 2.4867 - £ 3.3185 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
10.0
3.0
1.0
£ 7.6725 - £ 10.23 Request the lead time here
24.0
M16
16.0
304 Stainless Steel
50.0
14.0
1.8
  • of 9
Vented Screw M8 45.0 304 Stainless Steel

20143565

Price Range
£ 5.4424 - £ 4.0796

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • D3
    1.8
  • l1
    45.0
  • h1
    8.0
Vented Screw M6 40.0 304 Stainless Steel

20142995

Price Range
£ 5.6548 - £ 4.2389

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • D3
    1.6
  • l1
    40.0
  • h1
    6.0
Vented Screw M5 10.0 304 Stainless Steel

20143343

Price Range
£ 3.4513 - £ 2.5929

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • D3
    1.3
  • l1
    10.0
  • h1
    5.0
Vented Screw M8 35.0 304 Stainless Steel

20143305

Price Range
£ 4.9115 - £ 3.6814

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • D3
    1.8
  • l1
    35.0
  • h1
    8.0
Vented Screw M3 12.0 304 Stainless Steel

20143367

Price Range
£ 3.469 - £ 2.6017

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • D3
    1.0
  • l1
    12.0
  • h1
    3.0
Vented Screw M4 25.0 304 Stainless Steel

20143404

Price Range
£ 4.7876 - £ 3.5929

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • D3
    1.0
  • l1
    25.0
  • h1
    4.0
Vented Screw M10 25.0 304 Stainless Steel

20143619

Price Range
£ 5.115 - £ 3.8407

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • D3
    1.8
  • l1
    25.0
  • h1
    10.0
Vented Screw M4 6.0 304 Stainless Steel

20143381

Price Range
£ 2.9203 - £ 2.1946

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • D3
    1.0
  • l1
    6.0
  • h1
    4.0
Vented Screw M5 25.0 304 Stainless Steel

20143435

Price Range
£ 4.7522 - £ 3.5663

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • D3
    1.3
  • l1
    25.0
  • h1
    5.0
Vented Screw M16 35.0 304 Stainless Steel

20143756

Price Range
£ 8.8141 - £ 6.6106

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • D3
    1.8
  • l1
    35.0
  • h1
    16.0
Vented Screw M5 8.0 304 Stainless Steel

20143206

Price Range
£ 3.2654 - £ 2.4513

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • D3
    1.3
  • l1
    8.0
  • h1
    5.0
Vented Screw M2.5 6.0 304 Stainless Steel

20143329

Price Range
£ 2.646 - £ 1.9823

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    3.8
  • D3
    0.7
  • l1
    6.0
  • h1
    2.0
Vented Screw M4 16.0 304 Stainless Steel

20143398

Price Range
£ 3.9115 - £ 2.938

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • D3
    1.0
  • l1
    16.0
  • h1
    4.0
Vented Screw M4 30.0 304 Stainless Steel

20143411

Price Range
£ 5.2654 - £ 3.9469

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • D3
    1.0
  • l1
    30.0
  • h1
    4.0
Vented Screw M8 50.0 304 Stainless Steel

20143572

Price Range
£ 5.7079 - £ 4.2831

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • D3
    1.8
  • l1
    50.0
  • h1
    8.0
Vented Screw M10 45.0 304 Stainless Steel

20143640

Price Range
£ 6.3628 - £ 4.7699

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • D3
    1.8
  • l1
    45.0
  • h1
    10.0
Vented Screw M12 50.0 304 Stainless Steel

20143718

Price Range
£ 7.5575 - £ 5.6725

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • D3
    1.8
  • l1
    50.0
  • h1
    12.0
Vented Screw M10 20.0 304 Stainless Steel

20143602

Price Range
£ 4.8141 - £ 3.6106

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • D3
    1.8
  • l1
    20.0
  • h1
    10.0
Vented Screw M4 10.0 304 Stainless Steel

20143121

Price Range
£ 3.3185 - £ 2.4867

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • D3
    1.0
  • l1
    10.0
  • h1
    4.0
Vented Screw M16 50.0 304 Stainless Steel

20143787

Price Range
£ 10.23 - £ 7.6725

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • D3
    1.8
  • l1
    50.0
  • h1
    16.0