Menu Search

Vented Screws - Hex Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Item Code Price range Availability d2 H1 Material A/F l1 d1 View
£ 2.5221 - £ 3.3628 Request the lead time here
1.0
2.0
304 Stainless Steel
6.0
12.0
M3
£ 2.4336 - £ 3.2389 114 In stock
1.6
4.0
304 Stainless Steel
10.0
8.0
M6
£ 2.1946 - £ 2.9203 Request the lead time here
1.0
2.0
304 Stainless Steel
6.0
8.0
M3
£ 4.8761 - £ 6.4955 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
50.0
M6
£ 4.5486 - £ 6.0619 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
50.0
M8
£ 4.0531 - £ 5.3982 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
25.0
M10
£ 2.7964 - £ 3.7256 292 In stock
1.8
5.3
304 Stainless Steel
13.0
12.0
M8
£ 3.8584 - £ 5.1415 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
35.0
M8
£ 6.584 - £ 8.7787 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
50.0
M12
£ 2.0354 - £ 2.7168 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
6.0
M3
£ 5.4867 - £ 7.3097 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
50.0
M10
£ 4.1061 - £ 5.469 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
30.0
M4
£ 2.6637 - £ 3.5486 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
12.0
M4
£ 3.3097 - £ 4.407 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
20.0
M4
£ 2.407 - £ 3.2035 Request the lead time here
1.3
3.5
316 Stainless Steel
8.0
8.0
M5
£ 2.9469 - £ 3.9292 Request the lead time here
1.3
3.5
316 Stainless Steel
8.0
16.0
M5
£ 3.3628 - £ 4.4867 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
20.0
M8
£ 4.1858 - £ 5.5752 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
35.0
M8
£ 3.823 - £ 5.0973 Request the lead time here
1.8
6.4
316 Stainless Steel
17.0
16.0
M10
£ 4.8141 - £ 6.4159 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
45.0
M6
  • of 8
Vented Screw Hex Head M3 12.0 304 Stainless Steel

20236632

Price Range
£ 3.3628 - £ 2.5221

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    6.0
Vented Screw Hex Head M6 8.0 304 Stainless Steel

20236724

Price Range
£ 3.2389 - £ 2.4336

Stock Levels
114 In stock
Attributes
  • l1
    8.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M3 8.0 304 Stainless Steel

20236618

Price Range
£ 2.9203 - £ 2.1946

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    6.0
Vented Screw Hex Head M6 50.0 304 Stainless Steel

20236793

Price Range
£ 6.4955 - £ 4.8761

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M8 50.0 304 Stainless Steel

20236847

Price Range
£ 6.0619 - £ 4.5486

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M10 25.0 304 Stainless Steel

20236878

Price Range
£ 5.3982 - £ 4.0531

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M8 12.0 304 Stainless Steel

20236809

Price Range
£ 3.7256 - £ 2.7964

Stock Levels
292 In stock
Attributes
  • l1
    12.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M8 35.0 304 Stainless Steel

20236816

Price Range
£ 5.1415 - £ 3.8584

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M12 50.0 304 Stainless Steel

20236984

Price Range
£ 8.7787 - £ 6.584

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M3 6.0 316 Stainless Steel

20237080

Price Range
£ 2.7168 - £ 2.0354

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0
Vented Screw Hex Head M10 50.0 304 Stainless Steel

20236915

Price Range
£ 7.3097 - £ 5.4867

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M4 30.0 316 Stainless Steel

20237219

Price Range
£ 5.469 - £ 4.1061

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M4 12.0 316 Stainless Steel

20237172

Price Range
£ 3.5486 - £ 2.6637

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M4 20.0 316 Stainless Steel

20237196

Price Range
£ 4.407 - £ 3.3097

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M5 8.0 316 Stainless Steel

20237240

Price Range
£ 3.2035 - £ 2.407

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M5 16.0 316 Stainless Steel

20237271

Price Range
£ 3.9292 - £ 2.9469

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M8 20.0 316 Stainless Steel

20237462

Price Range
£ 4.4867 - £ 3.3628

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M8 35.0 316 Stainless Steel

20237486

Price Range
£ 5.5752 - £ 4.1858

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M10 16.0 316 Stainless Steel

20237530

Price Range
£ 5.0973 - £ 3.823

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M6 45.0 316 Stainless Steel

20237424

Price Range
£ 6.4159 - £ 4.8141

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0