Menu Search

Vented Screws - Hex Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Item Code Price range Availability d2 H1 Material A/F l1 d1 View
£ 2.5309 - £ 3.3716 Request the lead time here
1.3
3.5
316 Stainless Steel
8.0
10.0
M5
£ 9.1504 - £ 12.2035 Request the lead time here
1.8
10.0
316 Stainless Steel
24
45.0
M16
£ 10.823 - £ 14.4247 Request the lead time here
1.8
10.0
316 Stainless Steel
24
60.0
M16
£ 3.9203 - £ 5.2212 Request the lead time here
1.3
3.5
316 Stainless Steel
8.0
30.0
M5
£ 2.9469 - £ 3.9292 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
12.0
M8
£ 5.4955 - £ 7.3274 Request the lead time here
1.8
6.4
316 Stainless Steel
17.0
40.0
M10
£ 6.3008 - £ 8.3982 Request the lead time here
1.8
7.5
316 Stainless Steel
19.0
35.0
M12
£ 6.9469 - £ 9.2654 Request the lead time here
1.8
10.0
316 Stainless Steel
24
25.0
M16
£ 4.7256 - £ 6.3008 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
45.0
M8
£ 5.407 - £ 7.2123 Request the lead time here
1.8
7.5
316 Stainless Steel
19.0
25.0
M12
£ 6.8849 - £ 9.1769 Request the lead time here
1.8
6.4
316 Stainless Steel
17.0
60.0
M10
£ 2.9646 - £ 3.9557 88 In stock
1.8
5.3
304 Stainless Steel
13.0
16.0
M8
£ 2.1504 - £ 2.8672 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
6.0
M4
£ 3.761 - £ 5.0088 106 In stock
1.8
6.4
304 Stainless Steel
17.0
20.0
M10
£ 2.2212 - £ 2.9646 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
6.0
M5
£ 2.6548 - £ 3.5398 223 In stock
1.6
4.0
304 Stainless Steel
10.0
12.0
M6
£ 4.584 - £ 6.115 131 In stock
1.6
4.0
304 Stainless Steel
10.0
45.0
M6
£ 4.1327 - £ 5.5044 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
35.0
M5
£ 3.7079 - £ 4.938 240 In stock
1.6
4.0
304 Stainless Steel
10.0
30.0
M6
£ 4.00 - £ 5.3362 249 In stock
1.6
4.0
304 Stainless Steel
10.0
35.0
M6
  • of 8
Vented Screw Hex Head M5 10.0 316 Stainless Steel

20237257

Price Range
£ 3.3716 - £ 2.5309

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M16 45.0 316 Stainless Steel

20237752

Price Range
£ 12.2035 - £ 9.1504

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 60.0 316 Stainless Steel

20237776

Price Range
£ 14.4247 - £ 10.823

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M5 30.0 316 Stainless Steel

20237301

Price Range
£ 5.2212 - £ 3.9203

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M8 12.0 316 Stainless Steel

20237448

Price Range
£ 3.9292 - £ 2.9469

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M10 40.0 316 Stainless Steel

20237585

Price Range
£ 7.3274 - £ 5.4955

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M12 35.0 316 Stainless Steel

20237660

Price Range
£ 8.3982 - £ 6.3008

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M16 25.0 316 Stainless Steel

20237714

Price Range
£ 9.2654 - £ 6.9469

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M8 45.0 316 Stainless Steel

20237509

Price Range
£ 6.3008 - £ 4.7256

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M12 25.0 316 Stainless Steel

20237646

Price Range
£ 7.2123 - £ 5.407

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M10 60.0 316 Stainless Steel

20237622

Price Range
£ 9.1769 - £ 6.8849

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M8 16.0 304 Stainless Steel

20227005

Price Range
£ 3.9557 - £ 2.9646

Stock Levels
88 In stock
Attributes
  • l1
    16.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M4 6.0 304 Stainless Steel

20228927

Price Range
£ 2.8672 - £ 2.1504

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M10 20.0 304 Stainless Steel

20230029

Price Range
£ 5.0088 - £ 3.761

Stock Levels
106 In stock
Attributes
  • l1
    20.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M5 6.0 304 Stainless Steel

20236670

Price Range
£ 2.9646 - £ 2.2212

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M6 12.0 304 Stainless Steel

20236748

Price Range
£ 3.5398 - £ 2.6548

Stock Levels
223 In stock
Attributes
  • l1
    12.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M6 45.0 304 Stainless Steel

20236786

Price Range
£ 6.115 - £ 4.584

Stock Levels
131 In stock
Attributes
  • l1
    45.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M5 35.0 304 Stainless Steel

20236700

Price Range
£ 5.5044 - £ 4.1327

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M6 30.0 304 Stainless Steel

20236755

Price Range
£ 4.938 - £ 3.7079

Stock Levels
240 In stock
Attributes
  • l1
    30.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M6 35.0 304 Stainless Steel

20236762

Price Range
£ 5.3362 - £ 4.00

Stock Levels
249 In stock
Attributes
  • l1
    35.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0