Menu Search

Vented Screws - Hex Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Item Code Price range Availability d2 H1 Material A/F l1 d1 View
£ 7.7964 - £ 10.3893 Request the lead time here
1.8
10.0
304 Stainless Steel
24
45.0
M16
£ 2.9911 - £ 3.9823 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
16.0
M6
£ 9.0973 - £ 12.1327 Request the lead time here
1.8
10.0
304 Stainless Steel
24
60.0
M16
£ 3.8672 - £ 5.1504 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
30.0
M6
  • of 8
Vented Screw Hex Head M16 45.0 304 Stainless Steel

20237042

Price Range
£ 10.3893 - £ 7.7964

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M6 16.0 316 Stainless Steel

20237363

Price Range
£ 3.9823 - £ 2.9911

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M16 60.0 304 Stainless Steel

20237066

Price Range
£ 12.1327 - £ 9.0973

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M6 30.0 316 Stainless Steel

20237394

Price Range
£ 5.1504 - £ 3.8672

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0