Quantity | Unit price |
---|---|
1 - 99 | £ 3.0796 |
100 - 249 | £ 2.7699 |
250 - 499 | £ 2.6194 |
500 - 999 | £ 2.4601 |
1000 + | £ 2.3097 |
l1 | 8.0 |
---|---|
d1 | M5 |
d2 | 9.5 |
D3 | 1.3 |
H1 | 2.8 |
h2 | 1.6 |
A/F | 3.0 |
Drive Type | Hex Drive |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue