Quantity | Unit price |
---|---|
1 - 99 | £ 3.3716 |
100 - 249 | £ 3.0354 |
250 - 499 | £ 2.8672 |
500 - 999 | £ 2.6991 |
1000 + | £ 2.5309 |
l1 | 12.0 |
---|---|
d1 | M3 |
d2 | 5.7 |
D3 | 1.0 |
H1 | 1.7 |
h2 | 1.0 |
A/F | 2.0 |
Drive Type | Hex Drive |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.