Menu Search

Vented Screws - Socket Button Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Hexagonal drives are suitable for precision assembling and when there is limited surface area.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless SteelColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
128 results
Product SKUs information
Item Code Price range Availability h2 D3 H1 d2 A/F d1 l1 View
£ 2.5309 - £ 3.3716 70 In stock
1.0
1.0
1.7
5.7
2.0
M3
12.0
£ 2.407 - £ 3.2035 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
10.0
£ 4.3539 - £ 5.8053 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
35.0
£ 2.9646 - £ 3.9557 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
16.0
£ 3.1592 - £ 4.2123 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
20.0
£ 4.3628 - £ 5.8141 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
45.0
£ 3.0708 - £ 4.0885 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
16.0
£ 5.6637 - £ 7.5486 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
50.0
£ 3.5221 - £ 4.6902 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
25.0
£ 4.4247 - £ 5.9026 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
30.0
£ 3.8141 - £ 5.0885 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
20.0
£ 5.3539 - £ 7.1327 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
45.0
£ 5.7787 - £ 7.7079 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
30.0
£ 4.7433 - £ 6.3185 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
35.0
£ 3.4778 - £ 4.6371 34 In stock
1.3
1.0
2.2
7.6
3.0
M4
25.0
£ 4.23 - £ 5.6371 105 In stock
1.3
1.0
2.2
7.6
3.0
M4
35.0
£ 2.0088 - £ 2.6725 152 In stock
1.3
1.0
2.2
7.6
3.0
M4
5.0
£ 3.6283 - £ 4.8407 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
35.0
£ 3.2123 - £ 4.2831 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
25.0
£ 5.0885 - £ 6.7876 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
50.0
  • of 7
Vented Screw Button Head M3 12.0 316 Stainless Steel

20239657

Price Range
£ 3.3716 - £ 2.5309

Stock Levels
70 In stock
Attributes
  • l1
    12.0
  • d1
    M3
  • d2
    5.7
  • D3
    1.0
  • H1
    1.7
Vented Screw Button Head M4 10.0 316 Stainless Steel

20239701

Price Range
£ 3.2035 - £ 2.407

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M6 35.0 316 Stainless Steel

20239947

Price Range
£ 5.8053 - £ 4.3539

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M8 16.0 316 Stainless Steel

20239992

Price Range
£ 3.9557 - £ 2.9646

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M8 20.0 316 Stainless Steel

20240004

Price Range
£ 4.2123 - £ 3.1592

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M8 45.0 316 Stainless Steel

20240059

Price Range
£ 5.8141 - £ 4.3628

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M6 16.0 316 Stainless Steel

20239909

Price Range
£ 4.0885 - £ 3.0708

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M10 50.0 316 Stainless Steel

20240158

Price Range
£ 7.5486 - £ 5.6637

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M5 25.0 316 Stainless Steel

20239831

Price Range
£ 4.6902 - £ 3.5221

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M10 30.0 316 Stainless Steel

20240110

Price Range
£ 5.9026 - £ 4.4247

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M10 20.0 316 Stainless Steel

20240097

Price Range
£ 5.0885 - £ 3.8141

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M10 45.0 316 Stainless Steel

20240141

Price Range
£ 7.1327 - £ 5.3539

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M12 30.0 316 Stainless Steel

20240196

Price Range
£ 7.7079 - £ 5.7787

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M10 35.0 316 Stainless Steel

20240127

Price Range
£ 6.3185 - £ 4.7433

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M4 25.0 304 Stainless Steel

20239244

Price Range
£ 4.6371 - £ 3.4778

Stock Levels
34 In stock
Attributes
  • l1
    25.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M4 35.0 304 Stainless Steel

20239268

Price Range
£ 5.6371 - £ 4.23

Stock Levels
105 In stock
Attributes
  • l1
    35.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M4 5.0 304 Stainless Steel

20239220

Price Range
£ 2.6725 - £ 2.0088

Stock Levels
152 In stock
Attributes
  • l1
    5.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M8 35.0 304 Stainless Steel

20239398

Price Range
£ 4.8407 - £ 3.6283

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M8 25.0 304 Stainless Steel

20239374

Price Range
£ 4.2831 - £ 3.2123

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M10 50.0 304 Stainless Steel

20239510

Price Range
£ 6.7876 - £ 5.0885

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5