Menu Search

Vented Screws - Socket Button Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Hexagonal drives are suitable for precision assembling and when there is limited surface area.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless SteelColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
128 results
Product SKUs information
Item Code Price range Availability h2 D3 H1 d2 A/F d1 l1 View
£ 2.8318 - £ 3.7787 174 In stock
1.0
1.0
1.7
5.7
2.0
M3
16.0
£ 2.3362 - £ 3.115 184 In stock
1.0
1.0
1.7
5.7
2.0
M3
10.0
£ 2.4336 - £ 3.2477 119 In stock
1.6
1.3
2.8
9.5
3.0
M5
10.0
£ 2.1769 - £ 2.9026 101 In stock
1.6
1.3
2.8
9.5
3.0
M5
6.0
£ 2.5663 - £ 3.4159 46 In stock
2.1
1.6
3.3
10.5
4.0
M6
10.0
£ 2.8141 - £ 3.7522 125 In stock
1.3
1.0
2.2
7.6
3.0
M4
16.0
£ 2.3097 - £ 3.0796 81 In stock
1.6
1.3
2.8
9.5
3.0
M5
8.0
£ 2.1681 - £ 2.8938 125 In stock
1.0
1.0
1.7
5.7
2.0
M3
8.0
  • of 7
Vented Screw Button Head M3 16.0 304 Stainless Steel

20230166

Price Range
£ 3.7787 - £ 2.8318

Stock Levels
174 In stock
Attributes
  • l1
    16.0
  • d1
    M3
  • d2
    5.7
  • D3
    1.0
  • H1
    1.7
Vented Screw Button Head M3 10.0 304 Stainless Steel

20227418

Price Range
£ 3.115 - £ 2.3362

Stock Levels
184 In stock
Attributes
  • l1
    10.0
  • d1
    M3
  • d2
    5.7
  • D3
    1.0
  • H1
    1.7
Vented Screw Button Head M5 10.0 304 Stainless Steel

20227500

Price Range
£ 3.2477 - £ 2.4336

Stock Levels
119 In stock
Attributes
  • l1
    10.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M5 6.0 304 Stainless Steel

20227487

Price Range
£ 2.9026 - £ 2.1769

Stock Levels
101 In stock
Attributes
  • l1
    6.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M6 10.0 304 Stainless Steel

20227562

Price Range
£ 3.4159 - £ 2.5663

Stock Levels
46 In stock
Attributes
  • l1
    10.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M4 16.0 304 Stainless Steel

20227470

Price Range
£ 3.7522 - £ 2.8141

Stock Levels
125 In stock
Attributes
  • l1
    16.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M5 8.0 304 Stainless Steel

20227494

Price Range
£ 3.0796 - £ 2.3097

Stock Levels
81 In stock
Attributes
  • l1
    8.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M3 8.0 304 Stainless Steel

20222451

Price Range
£ 2.8938 - £ 2.1681

Stock Levels
125 In stock
Attributes
  • l1
    8.0
  • d1
    M3
  • d2
    5.7
  • D3
    1.0
  • H1
    1.7