Menu Search

Vented Shoulder Screws - Cap Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.

  • The shoulder feature of these screws provides additional surface area for improved grip.
  • Vented design allows for controlled airflow, making them ideal for applications where proper ventilation is crucial.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 303 Stainless SteelColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Item Code Price range Availability d4 d1 +0|-0.025 l2 H1 D3 l1 +0.05|-0.0 d2 View
£ 11.6548 - £ 15.5398 Request the lead time here
1.8
16.0
18.0
11.0
24.0
100.0
M12
£ 2.3805 - £ 3.1769 Request the lead time here
1.0
4.0
4.0
3.0
6.0
5.0
M3
£ 3.6548 - £ 4.8672 Request the lead time here
1.0
4.0
4.0
3.0
6.0
20.0
M3
£ 2.4601 - £ 3.2831 Request the lead time here
1.0
5.0
5.0
4.0
8.0
4.0
M4
£ 4.0531 - £ 5.407 Request the lead time here
1.0
5.0
5.0
4.0
8.0
25.0
M4
£ 2.9115 - £ 3.8849 Request the lead time here
1.3
6.0
6.0
5.0
10.0
8.0
M5
£ 4.0796 - £ 5.4336 Request the lead time here
1.3
6.0
6.0
5.0
10.0
25.0
M5
£ 2.761 - £ 3.6814 Request the lead time here
1.0
5.0
5.0
4.0
8.0
8.0
M4
£ 3.6017 - £ 4.7964 Request the lead time here
1.6
8.0
11.0
6.0
12.0
10.0
M6
£ 4.6106 - £ 6.1504 Request the lead time here
1.6
8.0
11.0
6.0
12.0
25.0
M6
£ 3.3716 - £ 4.4955 Request the lead time here
1.8
10.0
12.0
7.0
14.0
10.0
M8
£ 3.2831 - £ 4.3805 Request the lead time here
1.8
10.0
12.0
7.0
14.0
8.0
M8
£ 3.4601 - £ 4.6106 Request the lead time here
1.6
8.0
11.0
6.0
12.0
8.0
M6
£ 4.2743 - £ 5.6991 Request the lead time here
1.6
8.0
11.0
6.0
12.0
20.0
M6
£ 3.469 - £ 4.6283 Request the lead time here
1.8
10.0
12.0
7.0
14.0
12.0
M8
£ 5.3982 - £ 7.1946 Request the lead time here
1.8
12.0
16.0
8.0
20.0
25.0
M10
£ 2.4336 - £ 3.2477 Request the lead time here
1.0
4.0
4.0
3.0
6.0
6.0
M3
£ 2.6017 - £ 3.469 Request the lead time here
1.0
4.0
4.0
3.0
6.0
8.0
M3
£ 3.3185 - £ 4.4247 Request the lead time here
1.0
5.0
5.0
4.0
8.0
16.0
M4
£ 2.7256 - £ 3.6371 Request the lead time here
1.0
5.0
5.0
4.0
8.0
8.0
M4
  • of 6
Vented Shoulder Screw Cap Head M12 100.0 303 Stainless Steel

20240776

Price Range
£ 15.5398 - £ 11.6548

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    100.0
  • d1 +0|-0.025
    16.0
  • d2
    M12
  • D3
    24.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M3 5.0 316 Stainless Steel

20240820

Price Range
£ 3.1769 - £ 2.3805

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    5.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M3 20.0 316 Stainless Steel

20240882

Price Range
£ 4.8672 - £ 3.6548

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M4 4.0 316 Stainless Steel

20240905

Price Range
£ 3.2831 - £ 2.4601

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    4.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M4 25.0 316 Stainless Steel

20241001

Price Range
£ 5.407 - £ 4.0531

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    25.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M5 8.0 316 Stainless Steel

20241056

Price Range
£ 3.8849 - £ 2.9115

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M5 25.0 316 Stainless Steel

20241100

Price Range
£ 5.4336 - £ 4.0796

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    25.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M4 8.0 316 Stainless Steel

20240943

Price Range
£ 3.6814 - £ 2.761

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M6 10.0 316 Stainless Steel

20241148

Price Range
£ 4.7964 - £ 3.6017

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    10.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M6 25.0 316 Stainless Steel

20241193

Price Range
£ 6.1504 - £ 4.6106

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    25.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M8 10.0 316 Stainless Steel

20241223

Price Range
£ 4.4955 - £ 3.3716

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    10.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M8 8.0 316 Stainless Steel

20241216

Price Range
£ 4.3805 - £ 3.2831

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M6 8.0 316 Stainless Steel

20241131

Price Range
£ 4.6106 - £ 3.4601

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M6 20.0 316 Stainless Steel

20241186

Price Range
£ 5.6991 - £ 4.2743

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M8 12.0 316 Stainless Steel

20241230

Price Range
£ 4.6283 - £ 3.469

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M10 25.0 316 Stainless Steel

20241285

Price Range
£ 7.1946 - £ 5.3982

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    25.0
  • d1 +0|-0.025
    12.0
  • d2
    M10
  • D3
    20.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M3 6.0 303 Stainless Steel

20240301

Price Range
£ 3.2477 - £ 2.4336

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    6.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M3 8.0 303 Stainless Steel

20240318

Price Range
£ 3.469 - £ 2.6017

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M4 16.0 303 Stainless Steel

20240455

Price Range
£ 4.4247 - £ 3.3185

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    16.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M4 8.0 303 Stainless Steel

20240417

Price Range
£ 3.6371 - £ 2.7256

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0