Menu Search

Vented Shoulder Screws - Cap Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.

  • The shoulder feature of these screws provides additional surface area for improved grip.
  • Vented design allows for controlled airflow, making them ideal for applications where proper ventilation is crucial.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 303 Stainless SteelColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Item Code Price range Availability d4 d1 +0|-0.025 l2 H1 D3 l1 +0.05|-0.0 d2 View
£ 3.1858 - £ 4.2477 Request the lead time here
1.3
6.0
6.0
5.0
10.0
12.0
M5
£ 3.7256 - £ 4.9646 Request the lead time here
1.6
8.0
11.0
6.0
12.0
12.0
M6
£ 3.2477 - £ 4.3274 Request the lead time here
1.6
8.0
11.0
6.0
12.0
5.0
M6
£ 5.9646 - £ 7.9557 Request the lead time here
1.6
8.0
11.0
6.0
12.0
45.0
M6
£ 3.8584 - £ 5.1415 Request the lead time here
1.8
10.0
12.0
7.0
14.0
20.0
M8
£ 13.4247 - £ 17.8938 Request the lead time here
1.8
16.0
18.0
11.0
24.0
100.0
M12
  • of 6
Vented Shoulder Screw Cap Head M5 12.0 316 Stainless Steel

20241070

Price Range
£ 4.2477 - £ 3.1858

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M6 12.0 316 Stainless Steel

20241155

Price Range
£ 4.9646 - £ 3.7256

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M6 5.0 316 Stainless Steel

20241117

Price Range
£ 4.3274 - £ 3.2477

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    5.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M6 45.0 316 Stainless Steel

20241209

Price Range
£ 7.9557 - £ 5.9646

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    45.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M8 20.0 316 Stainless Steel

20241254

Price Range
£ 5.1415 - £ 3.8584

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M12 100.0 316 Stainless Steel

20241292

Price Range
£ 17.8938 - £ 13.4247

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    100.0
  • d1 +0|-0.025
    16.0
  • d2
    M12
  • D3
    24.0
  • d4
    1.8