10311059
CBG-1.5-01
| Quantity | Unit price |
|---|---|
| 100 - 4999 | £ 0.252 |
| 5000 + | £ 0.2268 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Mounting Method | Snap In |
| Compatible Thread Sizes (All) | None |
| Accepts Panel Thickness | 0.063 in |
| Accepts Panel Thickness | 1.6 mm |
| Height | 38.1 mm |
| Height | 1.5 in |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue