Quantity | Unit price |
---|---|
100 - 999 | £ 0.3284 |
1000 - 9999 | £ 0.2956 |
10000 + | £ 0.266 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Mounting Method | Snap In |
Compatible Thread Sizes (All) | None |
Accepts Panel Thickness | 1.6 mm |
Accepts Panel Thickness | 0.063 in |
Height | 47.5 mm |
Height | 1.870 in |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.