PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Vertical card guides support the need for vertical mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRVMCGN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Accepts Panel Thickness | Height | Compatible Thread Sizes (All) | Mounting Method | View | |
---|---|---|---|---|---|---|---|
£ 0.266 - £ 0.3284 | Request the lead time here |
0.063 in
1.6 mm
|
0.880 in
22.4 mm
|
None
|
Snap In
|
||
LCBG-1T-01 | £ 0.266 - £ 0.3284 | Request the lead time here |
0.063 in
1.6 mm
|
0.880 in
22.4 mm
|
None
|
Snap In
|
|
VMCGLE-31M-01 | £ 0.0709 - £ 0.0811 | 9000 In stock |
0.063 in
1.6 mm
|
1.252 in
31.8 mm
|
None
|
Snap In
|
|
VMCG-360-MPBK-K | £ 4.4746 - £ 4.4746 | Request the lead time here |
0.063 in
1.6 mm
|
6.299 in
160.0 mm
|
M3
|
Screw
|
|
VMCG-90-MPBK-K | £ 3.1544 - £ 3.1544 | Request the lead time here |
0.063 in
1.6 mm
|
3.543 in
90.0 mm
|
M3
|
Screw
|
|
VMCGN160-M3-L-K | £ 2.1678 - £ 2.2512 | Request the lead time here |
0.079 in
2.0 mm
|
6.299 in
160.0 mm
|
M3
|
Screw
|
|
£ 0.1985 - £ 0.2206 | Request the lead time here |
0.071 in
1.8 mm
|
1.00 in
25.4 mm
|
None
|
Snap In
|
||
£ 1.9593 - £ 2.0427 | Request the lead time here |
0.079 in
2.0 mm
|
4.724 in
120.0 mm
|
#4-40
|
Screw
|
||
VMCGN65-M3-L-K | £ 2.946 - £ 2.946 | Request the lead time here |
0.079 in
2.0 mm
|
2.559 in
65.0 mm
|
M3
|
Screw
|
|
£ 0.2941 - £ 0.3262 | 175 In stock |
0.071 in
1.8 mm
|
3.00 in
76.2 mm
|
None
|
Snap In
|
||
£ 3.7937 - £ 3.7937 | Request the lead time here |
0.063 in
1.6 mm
|
4.724 in
120.0 mm
|
M3
|
Screw
|
||
VMCG-65-MPBK-K | £ 3.21 - £ 3.21 | Request the lead time here |
0.063 in
1.6 mm
|
2.559 in
65.0 mm
|
M3
|
Screw
|
|
£ 0.266 - £ 0.3284 | Request the lead time here |
0.063 in
1.6 mm
|
2.875 in
73 mm
|
None
|
Snap In
|
||
£ 0.266 - £ 0.3284 | Request the lead time here |
0.063 in
1.6 mm
|
2.875 in
73 mm
|
None
|
Snap In
|
||
VMCG-100-MPBK-K | £ 3.7937 - £ 3.7937 | Request the lead time here |
0.063 in
1.6 mm
|
3.937 in
100.0 mm
|
M3
|
Screw
|
|
VMCG-330-MPBK-K | £ 2.1678 - £ 2.2512 | Request the lead time here |
0.063 in
1.6 mm
|
4.724 in
120.0 mm
|
M3
|
Screw
|
|
VMCG-70-MPBK-K | £ 3.6825 - £ 3.6825 | Request the lead time here |
0.063 in
1.6 mm
|
2.76 in
70.1 mm
|
M3
|
Screw
|
|
£ 2.1678 - £ 2.2512 | Request the lead time here |
0.079 in
2.0 mm
|
4.724 in
120.0 mm
|
M3
|
Screw
|
||
£ 0.2224 - £ 0.2471 | Request the lead time here |
0.071 in
1.8 mm
|
1.50 in
38.1 mm
|
None
|
Snap In
|
||
£ 0.266 - £ 0.3284 | Request the lead time here |
0.063 in
1.6 mm
|
1.375 in
34.9 mm
|
None
|
Snap In
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.