Quantity | Unit price |
---|---|
1 + | £ 26.6457 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height Under Bar | 65.5 mm |
---|---|
Height Under Bar | 2.579 in |
Holding Force | 274.9 kg |
Holding Force | 606 lbs |
Base Type | Straight |
Handle Colour | Red |
Base Material | Steel |
Handle Orientation | Vertical |
Handle Type | Straight Handle |
Handle Movement | 58 |
Bar Movement | 106 |
Arm Type | Adjustable |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.