Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.
Series Code :SRG0004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Height Under Bar | Base Type | Overall Length | Holding Force | Full Material | View | |
---|---|---|---|---|---|---|---|---|
493780 | £ 15.8696 - £ 16.1892 | 40 In stock |
0.906 in
23.0 mm
|
Flanged
|
4.843 in
123.0 mm
|
330.7 lbs
150.0 kg
|
Steel
|
|
493779 | £ 12.8541 - £ 13.1042 | 11 In stock |
0.63 in
16.0 mm
|
Flanged
|
2.421 in
61.5 mm
|
156.5 lbs
71.0 kg
|
Steel
|
|
£ 19.1492 - £ 19.5521 | Request the lead time here |
1.276 in
32.4 mm
|
Flanged
|
6.89 in
175.0 mm
|
551.2 lbs
250.0 kg
|
Steel
|
||
£ 40.5357 - £ 40.5357 | 20 In stock |
0.906 in
23.0 mm
|
Flanged
|
2.752 in
69.9 mm
|
330.7 lbs
150.0 kg
|
Stainless Steel
|
||
£ 21.1919 - £ 21.6227 | 15 In stock |
0.614 in
15.6 mm
|
Flanged
|
2.008 in
51.0 mm
|
110.2 lbs
50.0 kg
|
Stainless Steel
|
||
£ 36.8392 - £ 36.8392 | 11 In stock |
0.63 in
16.0 mm
|
Flanged
|
2.244 in
57.0 mm
|
156.5 lbs
71.0 kg
|
Stainless Steel
|
||
£ 28.9461 - £ 28.9461 | 9 In stock |
1.693 in
43.0 mm
|
Flanged
|
8.661 in
220.0 mm
|
771.6 lbs
350.0 kg
|
Steel
|
||
493778 | £ 11.4645 - £ 11.7007 | 91 In stock |
0.614 in
15.6 mm
|
Flanged
|
2.213 in
56.2 mm
|
110.2 lbs
50.0 kg
|
Steel
|
|
1472787 | £ 10.8692 - £ 10.8692 | Request the lead time here |
0.941 in
23.9 mm
|
Flanged
|
3.465 in
88.0 mm
|
220.5 lbs
100.0 kg
|
Steel
|
|
£ 12.2679 - £ 12.2679 | 24 In stock |
1.228 in
31.2 mm
|
Flanged
|
3.937 in
100.0 mm
|
385.8 lbs
175.0 kg
|
Steel
|
||
£ 11.7803 - £ 11.7803 | 37 In stock |
1.114 in
28.3 mm
|
Straight
|
2.996 in
76.1 mm
|
220.5 lbs
100.0 kg
|
Steel
|
||
£ 18.5577 - £ 18.5577 | 76 In stock |
0.63 in
16.0 mm
|
Flanged
|
2.106 in
53.5 mm
|
110.2 lbs
50.0 kg
|
Steel
|
||
£ 17.4548 - £ 17.4548 | 2 In stock |
2.835 in
72.0 mm
|
Front
|
4.685 in
119.0 mm
|
440.9 lbs
200.0 kg
|
Steel
|
||
£ 42.3582 - £ 42.3582 | 60 In stock |
1.654 in
42.0 mm
|
Flanged
|
5.669 in
144.0 mm
|
606.3 lbs
275.0 kg
|
Steel
|
||
£ 26.6457 - £ 26.6457 | 117 In stock |
2.224 in
56.5 mm
|
Straight
|
5.669 in
144.0 mm
|
606.3 lbs
275.0 kg
|
Steel
|
||
£ 14.0501 - £ 14.0501 | 69 In stock |
2.52 in
64.0 mm
|
Front
|
2.913 in
74.0 mm
|
220.5 lbs
100.0 kg
|
Steel
|
||
£ 29.3071 - £ 29.3071 | 50 In stock |
1.22 in
31.0 mm
|
Flanged
|
3.937 in
100.0 mm
|
385.8 lbs
175.0 kg
|
Steel
|
||
£ 15.4407 - £ 15.4407 | 50 In stock |
1.575 in
40.0 mm
|
Straight
|
3.937 in
100.0 mm
|
385.8 lbs
175.0 kg
|
Steel
|
||
£ 16.8633 - £ 16.8633 | Request the lead time here |
0.941 in
23.9 mm
|
Flanged
|
2.965 in
75.3 mm
|
220.5 lbs
100.0 kg
|
Steel
|
||
£ 21.9543 - £ 21.9543 | 342 In stock |
3.228 in
82.0 mm
|
Front
|
5.945 in
151.0 mm
|
1102.3 lbs
500.0 kg
|
Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.