Quantity | Unit price |
---|---|
1 - 4 | £ 246.22 |
5 - 9 | £ 233.91 |
10 - 19 | £ 221.60 |
20 - 49 | £ 209.29 |
50 + | £ 184.67 |
Type | Vice jaw set |
---|---|
Vice jaw | 2 Off |
Weight g | 2780 |
h1 | 47.75 |
l1 | 150 |
w1 | 25.4 |
Material | Steel |
For Use With | Versagrip Clamps |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.