Quantity | Unit price |
---|---|
1 - 9 | £ 90.7805 |
10 - 49 | £ 43.6291 |
50 + | £ 42.7498 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Knob Diameter | 36.0 mm |
Knob Diameter | 1.417 in |
Overall Height | 42.0 mm |
Overall Height | 1.654 in |
Colour | Black |
Commodity Code | 7326909890 |
Mount Type | Female |
Thread Material | Zinc Plated Steel |
Knob Material | Steel |
Finish | Black Oxide |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue