Quantity | Unit price |
---|---|
1 - 49 | £ 55.1918 |
50 + | £ 26.5057 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Knob Diameter | 25.0 mm |
Knob Diameter | 0.984 in |
Overall Height | 43.0 mm |
Overall Height | 1.693 in |
Colour | Natural |
Commodity Code | 7326909890 |
Mount Type | Male |
Thread Material | Stainless Steel |
Knob Material | Stainless Steel |
Finish | No Finish |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue