Quantity | Unit price |
---|---|
1 - 49 | £ 100.4235 |
50 + | £ 48.2607 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Knob Diameter | 36.0 mm |
Knob Diameter | 1.417 in |
Overall Height | 60.0 mm |
Overall Height | 2.362 in |
Colour | Natural |
Commodity Code | 7326909890 |
Mount Type | Male |
Thread Material | Stainless Steel |
Knob Material | Stainless Steel |
Finish | No Finish |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue