Quantity | Unit price |
---|---|
1 - 9 | £ 3.4596 |
10 - 29 | £ 3.11 |
30 - 74 | £ 2.94 |
75 - 199 | £ 2.59 |
200 + | £ 2.25 |
For Thread | M16 |
---|---|
d1 tol. H13 | 17.0 |
d2 | 30.0 |
h1 | 5.3 |
h2 | 1.3 |
r1 | 22.0 |
Load capacity for static load max. kN | 73.0 |
With 25400 h3 | 9.6 |
With 25700 h3 | 10.4 |
Weight g | 13.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue