Quantity | Unit price |
---|---|
10 + | £ 0.3144 |
Overall Height | 5.0 mm |
---|---|
Overall Height | 0.197 in |
Overall Width | 15.0 mm |
Overall Width | 0.591 in |
Roll Length | 10.0 m |
Roll Length | 32.808 ft |
Sold Per | Roll |
Full Material | Polyethylene |
Colour | Black |
Commodity Code | 3921190030 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.