Menu Search

Weather Stripping & Gasket Tape

In stock

Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.

Series Code :SR1867

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Roll Length Material Overall Width Overall Height View
£ 0.1954 - £ 0.1954 Request the lead time here
20.0 m
PE
10.0 mm
1.0 mm
£ 0.2323 - £ 0.2323 Request the lead time here
20.0 m
PE
20.0 mm
2.0 mm
£ 0.794 - £ 1.2704 Request the lead time here
5.0 m
EPDM
20.0 mm
5.0 mm
1200210 £ 0.3232 - £ 0.3591 Request the lead time here
10.0 m
EPDM
10.0 mm
5.0 mm
£ 0.4887 - £ 0.4887 Request the lead time here
10.0 m
PE
40.0 mm
5.0 mm
£ 0.3144 - £ 0.3144 Request the lead time here
20.0 m
PE
25.0 mm
3.0 mm
Request the lead time here
5.0 m
EPDM
8.0 mm
8.0 mm
Request the lead time here
50.0 m
EPDM
1000.0 mm
3.0 mm
£ 0.4434 - £ 0.4434 Request the lead time here
10.0 m
EPDM
25.0 mm
2.0 mm
£ 23.2473 - £ 23.2473 Request the lead time here
EPDM
25.0 mm
3.0 mm
1200310001 £ 10.1724 - £ 10.1724 Request the lead time here
EPDM
10.0 mm
3.0 mm
  • of 2
Weather Stripping 1.0 mm 20.0 m PE Black

1100110

Price Range
£ 0.1954 - £ 0.1954

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    1.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    20.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 2.0 mm 20.0 m PE Black

1100220

Price Range
£ 0.2323 - £ 0.2323

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Width
    20.0 mm
  • Roll Length
    20.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 5.0 mm 5.0 m EPDM Black

12001020

Price Range
£ 1.2704 - £ 0.794

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    20.0 mm
  • Roll Length
    5.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 5.0 mm 10.0 m EPDM Black

1200210

Price Range
£ 0.3591 - £ 0.3232

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 5.0 mm 10.0 m PE Black

1100540

Price Range
£ 0.4887 - £ 0.4887

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    40.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 3.0 mm 20.0 m PE Black

1100325

Price Range
£ 0.3144 - £ 0.3144

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    25.0 mm
  • Roll Length
    20.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 8.0 mm 5.0 m EPDM Black

120088


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Overall Width
    8.0 mm
  • Roll Length
    5.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 3.0 mm 50.0 m EPDM Black

120031000


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    1000.0 mm
  • Roll Length
    50.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 2.0 mm 10.0 m EPDM Black

1200225

Price Range
£ 0.4434 - £ 0.4434

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Width
    25.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 3.0 mm 10.0 m EPDM Black

1200325001

Price Range
£ 23.2473 - £ 23.2473

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    25.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 3.0 mm 10.0 m EPDM Black

1200310001

Price Range
£ 10.1724 - £ 10.1724

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    10.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black