Quantity | Unit price |
---|---|
1 - 24 | £ 10.9613 |
25 - 124 | £ 5.1615 |
125 - 249 | £ 5.0656 |
250 + | £ 4.9561 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Rotation | 180 |
---|---|
Overall Length | 80.0 mm |
Overall Length | 3.15 in |
Overall Width | 50.0 mm |
Overall Width | 1.969 in |
Pin Diameter | 6.0 mm |
Pin Diameter | 0.236 in |
Mounting Method | Pin |
Pin Material | Steel |
Full Material | Steel |
Type | Leaf Hinge |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.