Quantity | Unit price |
---|---|
1 - 24 | £ 13.6567 |
25 - 124 | £ 6.4347 |
125 - 249 | £ 6.2978 |
250 + | £ 6.1746 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Rotation | 180 |
---|---|
Overall Length | 80.0 mm |
Overall Length | 3.15 in |
Overall Width | 30.0 mm |
Overall Width | 1.181 in |
Pin Diameter | 6.0 mm |
Pin Diameter | 0.236 in |
Mounting Method | Pin |
Pin Material | Stainless Steel |
Full Material | 304 Stainless Steel |
Specifications | AISI 304 |
Type | Leaf Hinge |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.