Menu Search

White Remo Two, Removable 2-Side, Rubber Adhesive

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
6 results
Product SKUs information
Item Code Price range Availability View
£ 21.2614 - £ 21.6922 Request the lead time here
£ 37.006 - £ 37.7703 Request the lead time here
£ 26.6115 - £ 27.1535 Request the lead time here
£ 41.4528 - £ 41.4528 Request the lead time here
£ 14.7579 - £ 15.0497 Request the lead time here
£ 0.1723 - £ 0.1792 Request the lead time here
Foam Tape Roll 0.8 mm 12.7 mm 65.8 m White

471465

Price Range
£ 21.6922 - £ 21.2614

Stock Levels
Request the lead time here
Attributes
  • Overall Thickness
    0.8 mm
  • Overall Width
    12.7 mm
  • Overall Length
    65.8 m
  • Commodity Code
    3919908099
  • Adhesive Type
    Foam
Foam Tape Roll 0.8 mm 25.4 mm 65.8 m White

471467

Price Range
£ 37.7703 - £ 37.006

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3919908099
  • Adhesive Type
    Foam
  • Removability
    Removable 2-Sides
  • Colour
    White
  • Shape
    Continuous
Foam Tape Roll 3.2 mm 25.4 mm 32.9 m White

471473

Price Range
£ 27.1535 - £ 26.6115

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3919908099
  • Adhesive Type
    Foam
  • Removability
    Removable 2-Sides
  • Colour
    White
  • Shape
    Continuous
Foam Tape Roll 1.6 mm 25.4 mm 65.8 m White

471470

Price Range
£ 41.4528 - £ 41.4528

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3919908099
  • Adhesive Type
    Foam
  • Removability
    Removable 2-Sides
  • Colour
    White
  • Shape
    Continuous
Foam Tape Roll 3.2 mm 12.7 mm 32.9 m White

471471

Price Range
£ 15.0497 - £ 14.7579

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3919908099
  • Adhesive Type
    Foam
  • Removability
    Removable 2-Sides
  • Colour
    White
  • Shape
    Continuous
Remo Two 3.2 mm 25.4 mm 50.8 mm White

288100850099

Price Range
£ 0.1792 - £ 0.1723

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3919108025
  • Adhesive Type
    Foam
  • Removability
    Removable 2-Sides
  • Colour
    White
  • Shape
    Continuous