Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.
Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.
The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Height | Wing Spread | View | |
---|---|---|---|---|---|---|
£ 0.4808 - £ 0.5002 | Request the lead time here |
M6
|
0.866 in
22.0 mm
|
1.378 in
35.0 mm
|
||
06M050080WN | £ 0.0781 - £ 0.0965 | 1518 In stock |
M5
|
0.48 in
12.2 mm
|
0.898 in
22.8 mm
|
|
£ 0.1496 - £ 0.1847 | 1000 In stock |
M12
|
0.894 in
22.7 mm
|
1.76 in
44.7 mm
|
||
£ 0.0781 - £ 0.0965 | 2500 In stock |
M4
|
0.48 in
12.2 mm
|
0.898 in
22.8 mm
|
||
£ 0.0959 - £ 0.1184 | 300 In stock |
M6
|
0.63 in
16.0 mm
|
1.091 in
27.7 mm
|
||
£ 0.0922 - £ 0.1138 | 500 In stock |
M6
|
0.528 in
13.4 mm
|
1.169 in
29.7 mm
|
||
£ 0.1461 - £ 0.1526 | Request the lead time here |
M6
|
0.528 in
13.4 mm
|
1.169 in
29.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.