10194720
1220630
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Knob Material | Stainless Steel |
| Knob Shape | Thumb |
| Mount Type | Threaded Stud |
| Knob Length | 46.0 mm |
| Knob Length | 1.811 in |
| Thread Size | M6 |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue