Menu Search

Draw Latch 24.0 mm 14.0 mm Mild Steel

Item code:

491989

469 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 + £ 0.6934
Standard pack: 25

Order in multiple of 25

Total price:

£ 17.34

25 x £ 0.6934

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Full Material Mild Steel
Type Strike
Mounting Hole Diameter 3.5 mm
Overall Length 24.0 mm
Overall Width 14.0 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us