Quantity | Unit price |
---|---|
25 - 249 | £ 0.6215 |
250 - 499 | £ 0.6092 |
500 + | £ 0.5969 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Silver |
---|---|
Full Material | Mild Steel |
Type | Strike |
Mounting Hole Diameter | 5.2 mm |
Mounting Hole Diameter | 0.205 in |
Overall Length | 26.0 mm |
Overall Length | 1.024 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue