Menu Search

Draw Latch 26.0 mm 20.0 mm Stainless Steel

Item code:

491992

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 £ 7.2434
25 + £ 3.5296
Standard pack: 25

Order in multiple of 5

Total price:

£ 36.22

5 x £ 7.2434

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Full Material 304 Stainless Steel
Type Strike
Mounting Hole Diameter 5.2 mm
Overall Length 26.0 mm
Overall Width 20.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us