Menu Search

Wire Loop Latch w/Keeper

In stock

Wire Loop Latches or Wire Link are used in a wide range of applications.They are more heavy duty than the Over Centre Drawer Latches. The range comes in a wide choice of fitting positions, material, size and locking for increase security.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Material Finish Overall Width Type View
£ 2.2727 - £ 4.8517 709 In stock
Steel
Zinc Plated
24.0 mm
Latch & Strike
£ 1.8893 - £ 4.364 1 In stock
Steel
Zinc Plated
36.0 mm
Latch & Strike
£ 5.1341 - £ 11.6801 107 In stock
Stainless Steel
No Finish
36.4 mm
Latch & Strike
£ 5.5585 - £ 11.8855 256 In stock
Steel
Zinc Plated
44.0 mm
Latch & Strike
£ 8.5568 - £ 18.2774 395 In stock
Stainless Steel
No Finish
33.0 mm
Latch & Strike
£ 3.8471 - £ 8.2146 745 In stock
Steel
Zinc Plated
37.0 mm
Latch & Strike
£ 7.7628 - £ 16.5832 263 In stock
Stainless Steel
24.0 mm
Latch & Strike
£ 3.5185 - £ 7.5214 900 In stock
Steel
Zinc Plated
33.0 mm
Latch & Strike
£ 38.9559 - £ 85.565 20 In stock
Steel
Zinc Plated
26.0 mm
Toggle Latch With Strike
£ 1.8155 - £ 3.9989 22 In stock
Steel
Zinc Plated
15.5 mm
Toggle Latch
£ 7.4479 - £ 16.7629 1400 In stock
Stainless Steel
No Finish
27.0 mm
Drawer Latch
Draw Latch 74.0 mm 24.0 mm 10.0 mm Steel

497997

Price Range
£ 4.8517 - £ 2.2727

Stock Levels
709 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Type
    Latch & Strike
  • Keeper Length
    20.0 mm
Draw Latch 47.0 mm 36.0 mm 14.0 mm Steel

498010

Price Range
£ 4.364 - £ 1.8893

Stock Levels
1 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Type
    Latch & Strike
  • Overall Height
    14.0 mm
Draw Latch 36.4 mm 11.0 mm Stainless Steel

497932

Price Range
£ 11.6801 - £ 5.1341

Stock Levels
107 In stock
Attributes
  • Finish
    No Finish
  • Full Material
    304 Stainless Steel
  • Type
    Latch & Strike
  • Mounting Hole Diameter
    4.1 mm
  • Overall Height
    11.0 mm
Draw Latch 95.5 mm 44.0 mm 13.0 mm Steel

498008

Price Range
£ 11.8855 - £ 5.5585

Stock Levels
256 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Type
    Latch & Strike
  • Keeper Length
    59.0 mm
Draw Latch 90.0 mm 33.0 mm 11.0 mm Stainless Steel

497814

Price Range
£ 18.2774 - £ 8.5568

Stock Levels
395 In stock
Attributes
  • Colour
    Chrome
  • Finish
    No Finish
  • Full Material
    304 Stainless Steel
  • Type
    Latch & Strike
  • Keeper Length
    20.0 mm
Draw Latch 94.0 mm 37.0 mm 17.0 mm Steel

498006

Price Range
£ 8.2146 - £ 3.8471

Stock Levels
745 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Type
    Latch & Strike
  • Keeper Length
    25.0 mm
Draw Latch 74.0 mm 24.0 mm 10.0 mm Stainless Steel

497811

Price Range
£ 16.5832 - £ 7.7628

Stock Levels
263 In stock
Attributes
  • Colour
    Chrome
  • Full Material
    304 Stainless Steel
  • Type
    Latch & Strike
  • Keeper Length
    20.0 mm
  • Overall Height
    10.0 mm
Draw Latch 90.0 mm 33.0 mm 11.0 mm Steel

498003

Price Range
£ 7.5214 - £ 3.5185

Stock Levels
900 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Type
    Latch & Strike
  • Keeper Length
    20.0 mm
Draw Latch 215.8 mm 26.0 mm Steel

1501196

Price Range
£ 85.565 - £ 38.9559

Stock Levels
20 In stock
Attributes
  • Colour
    Silver
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Type
    Toggle Latch With Strike
  • Mounting Hole Diameter
    8.0 mm
Draw Latch 30.5 mm 15.5 mm 6.5 mm Steel

1501190

Price Range
£ 3.9989 - £ 1.8155

Stock Levels
22 In stock
Attributes
  • Colour
    Silver
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Type
    Toggle Latch
  • Mounting Hole Diameter
    3.2 mm
Draw Latch 73.0 mm 27.0 mm 21.0 mm Stainless Steel

497930

Price Range
£ 16.7629 - £ 7.4479

Stock Levels
1400 In stock
Attributes
  • Colour
    Silver
  • Finish
    No Finish
  • Full Material
    304 Stainless Steel
  • Type
    Drawer Latch
  • Keeper Length
    14.5 mm