Menu Search

Draw Latch 74.0 mm 24.0 mm 10.0 mm Steel

Item code:

497997

709 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 £ 4.8517
25 + £ 2.2727
Standard pack: 25

Order in multiple of 5

Total price:

£ 24.26

5 x £ 4.8517

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Chrome
Finish Zinc Plated
Full Material Steel
Type Latch & Strike
Keeper Length 20.0 mm
Overall Height 10.0 mm
Overall Width 24.0 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us