Menu Search

Hose Clamp 8.0 mm 16.0 mm 9.0 mm Stainless steel AISI 304/W4

Essentra Part Number:

10550779

Manufacturer Part Number:

494315

7300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 799 £ 0.8552
800 + £ 0.8377
Standard pack: 50

Order in multiple of 50

Total price:

£ 42.76

50 x £ 0.8552

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 8.0 mm
d2 16.0 mm
W 9.0 mm
Full Material Stainless Steel
Colour Natural
Commodity Code 7318190090

Product 494315 replaces:

Hose Clamp - ; Inside Diameter Range - 8.0 - 16.0 mm | 0.315 - 0.63 in ; 9.0 mm | 0.354 in
Essentra Part Number: 10349052
Manufacturer Part Number: 1464075

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us