Menu Search

Hose Clamp 40.0 mm 60.0 mm (ID) 12.0 mm

Item code:

600477

2467 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.9207
250 + £ 0.9025
Standard pack: 50

Order in multiple of 50

Total price:

£ 46.04

50 x £ 0.9207

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Clamp Style Worm-Drive
Colour Natural
Maximum Inside Diameter 60.0 mm
Minimum Inside Diameter 40.0 mm
Width 12.0 mm
Full Material Band & Housing:Stainless Steel AISI 430;Screw:Galvanized
Finish Zinc Plated
Commodity Code 7307291090

Product 600477 replaces:

Hose Clamp - ; Inside Diameter Range - 40.0 - 60.0 mm | 1.575 - 2.362 in ; 12.0 mm | 0.472 in
Item code: 1464095

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us