Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Spring Clips Acrylic Based Gasket Tape

 (2 product groups)

List Grid

Weather Stripping & Gasket Tape - EPDM

What is Gasket Tape?
Gasket Tape is an adhesive lined silicone foam or closed cell silicone sponge, most often supplied in rolls. Our range features Ethylene Propylene Diene Monomer (EPDM) gasket seal tape.

EPDM Tape is a closed cell foam weather stripping tape offering great barrier protection from moisture and air. EPDM Weather Seal has excellent weather and oxidation resistance, excellent conforming ability, flexibility at low temperatures, and EPDM Gaskets are good for outdoor use.

The EPDM gasket tape material has high technical properties, meaning it is capable of forming and keeping a strong, long-term seal.

EPDM Weather Sealing Specifications:

  • Permanent acrylic based pressure sensitive adhesive
  • ASTM D1667
  • Density (lb/ft3): 7
  • Compression Deflection: 2 psi
  • Compression Set: (50%) 8 max
  • Service Temperature: Rubber based: -40F to 180F
  • FMVSS 302

EPDM Gasket Applications:
  • Weather Stripping
  • HVAC
  • Appliance
  • Construction
  • General assembly.

Weather Stripping & Gasket Tape - Urethane (Poron)

High-Density-Urethane (Poron) Weather Stripping is an open-cell foam that exhibits closed cell characteristics when compressed. It offers very low compression set, good shock absorption, and low out-gassing. Adhesive: Permanent rubber-based or permanent acrylic-based pressure-sensitive adhesive. Our rubber-based adhesive system includes a film carrier for non-stretch characteristics. Test Method: ASTM D3574; Density (lb/ft3): 15 ; Compression Deflection: 4 to 8 psi.; Compression Set: (50%) 10 max. Service Temperature: Rubber-based: -20F to 150F; Acrylic-based: -20F to 190F Flammability: FMVSS 302; UL94 HBF ; 3/16 Electrical enclosures. Access doors/panels. Louver and vent gasketing. Lighting. HVAC enclosures. Electronics.