For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(11 product groups)
Adjustable Machine Feet, also known as Heavy Duty Adjustable Feet or Adjustable Levelling Feet, allow adjustment under load, while the base remains stationary. These adjustable feet adjust to uneven surfaces, and level machine tools, electronic racks and other similar applications.
Made from Black Polypropylene (PP), our Adjustable Plastic Feet provide a smooth, non-abrasive surface that helps protect floors and keep applications level.
An adjustable foot can be used with threaded inserts that are available to purchase separately.
Adjusters - Level Mount adjust to uneven surfaces and level machine tools, electronic racks, and similar applications.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Glides with adjustable, smooth base.
Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
Rubber Bumper Feet, which are sometimes referred to as Grommet Feet or Rubber Supports, are made from Black Silicone Rubber. They can be used as glides, bumpers, closures, slides, and stops across an array of applications.
These Push In Grommet Feet have a press-fit stem that holds the bumper securely in place - helping to protect surfaces from contact.
The Silicone that these Rubber Mounting Feet are made from has a hardness rating of Shore 63A and is UL94 HB flame resistant.
Push In Rubber Feet, commonly known as Bumper Feet, Rubber Bumpers or Rubber Feets, have a variety of uses, such as; rubber feet for chairs, glides, bumpers, slides, rubber bump stops, and more - for a range of applications.
Also known as Rubber Push; these Push In Feet have a simple but secure push fit design that holds the rubber foot firmly in place, helping to protect surfaces from contact.
Our Rubber Foot range is available in a choice of materials, including; Low-Density Polyethylene (LDPE) and Polyvinyl Chloride (PVC). As such, our Push In Rubber Feet benefit from flexibility and are lightweight. These Rubber Bumper Feet are ideal for low temperature environment. They are tough, and have excellent corrosion resistance.
Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.
Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.
Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.
Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.
Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.
Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.
Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue