For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(5 product groups)
Cable Glands provide entry for a cable into an enclosure. With variations in thread size, colour and mounting thread lengths the range supports an array of Cable Glands to suit your application needs. Customers may also be interested in our range of Brass Locknuts and Cable Gland Covers that are available to buy seperately.
Cable Glands provide entry for a cable into an enclosure. With variations in thread size, colour and mounting thread lengths the range supports an array of Cable Glands to suit your application needs. You may also be interested to browse our range of Nylon Locknuts and Cable Gland Covers that are available to buy seperately.
Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.
It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.
Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Material: PVC, NylonColour: White, Black, Natural
A range of protective caps designed for standard pipe sizes that are available at a low cost, but with a high quality finish. Our Standard Size Pipe Caps are available in a choice of material options; LDPE and Flexible PE, and cover a wide range of pipe end cap sizes.
These moulded pipe caps are designed to grip over the external diameter of pipes and tubes, to prevent the ingress of foreign agents, during storage and shipping. There design allows for quick and easy assembly and removal, either by hand or with the use of automated equipment.
The pipe cap range features caps that have internal ribs that ensure a tight fit and help release air pressure build up. In addition, the range includes caps that have a small vent hole. The vent hole allows the pipe end caps to be properly fitted, which also helps to eliminate air pressure.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue